IESNA:LM-63-2002
[TEST]P952295
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19641
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2700.8 2904.5 3123.1 3342.8 3511.3 3614.4 3677.1 3712.3 3751.2 3796.3
3854.3 3933.1 4039.3 4164.7 4317 4573.5 4961.2 5475.2 6110 6903.8
7944.4 9138.8 10410.4 11567 12266.1 11911.1 11200.7 10248.8 9105.1 7742.3
6018.3 4299.9 2814.3 1635.9 719.8 222.8 0
2700.8 2915.4 3161.6 3405.4 3585.3 3694.6 3746.3 3759.1 3767.4 3774.9
3786.9 3812.6 3859.7 3918.8 4016.1 4219.5 4576.1 5093.2 5766.8 6570
7532 8639.5 9917.1 11298.4 12683.3 13051.2 12270.7 11266.5 10212.1 9012.6
7333 5527.2 3846.8 2341.8 1094.4 348.7 0
2700.8 2926.5 3200.1 3467.9 3659.3 3774.7 3815.4 3805.8 3783.8 3753.6
3719.6 3692.1 3680.2 3672.9 3715.2 3865.5 4191.1 4711.2 5423.6 6236.1
7119.7 8140.2 9423.8 11029.7 13100.7 14191.4 13340.8 12284.2 11319.1 10283
8647.8 6754.6 4879.3 3047.8 1469.1 474.7 0
2700.8 2942.2 3238.3 3524.2 3725.3 3834.4 3852.8 3806.5 3734.6 3651.6
3564.7 3487 3427.7 3387.3 3417.6 3595 3990 4595.3 5372.5 6225.7
7121.5 8089.8 9227 10634.9 12610.5 14136.1 13552.5 12383.5 11363.5 10314.9
8765.8 6923.5 5089.2 3282.3 1668.6 586 0
2700.8 2957.8 3276.5 3580.5 3791.3 3893.9 3890.4 3807.1 3685.4 3549.6
3409.9 3282 3175.3 3101.7 3120 3324.5 3788.8 4479.4 5321.3 6215.4
7123.2 8039.2 9030.2 10240.3 12120.3 14080.8 13764.2 12482.7 11408 10346.7
8883.9 7092.5 5299.2 3517 1868.1 697.3 0
2700.8 2967.2 3297.2 3614.4 3831.3 3922.9 3891.4 3765.2 3592.7 3413.3
3244.4 3098.6 2984.2 2922.1 2995.2 3316.4 3930.8 4789.1 5817.4 6931.1
8045.6 9141 10256.4 11478.4 13292 15154.2 15128.2 13904 12679 11341.1
9657.5 7680.6 5743.4 3822.7 2119.3 822.9 0
2700.8 2976.5 3318 3648.3 3871.1 3951.9 3892.4 3723.2 3500.1 3277
3078.9 2915.1 2793 2742.5 2870.6 3308.3 4072.8 5098.8 6313.6 7646.6
8968 10242.8 11482.6 12716.6 14463.7 16227.6 16492.4 15325.2 13949.9 12335.5
10431.2 8268.8 6187.4 4128.4 2370.4 948.5 0
2700.8 2981.1 3330.5 3666.6 3888.9 3961.7 3882.1 3684.7 3432.6 3192.7
2990.2 2827.9 2712.1 2678.9 2855.7 3376.1 4237.6 5398.5 6806.1 8367.6
9919.7 11420.3 12886.4 14306.6 16166.1 17847.3 18063 16902.4 15307.2 13352.1
11146.8 8776.3 6454 4239.6 2433.5 953.9 0
2700.8 2985.8 3343.2 3684.8 3906.6 3971.4 3871.7 3646.2 3365.1 3108.3
2901.7 2740.7 2631.2 2615.3 2840.9 3443.9 4402.3 5698.2 7298.7 9088.5
10871.4 12597.7 14290.1 15896.5 17868.4 19466.8 19633.4 18479.7 16664.5 14368.6
11862.4 9283.9 6720.4 4350.7 2496.6 959.2 0
2700.8 2983.7 3352.7 3693.7 3913.4 3972.4 3859.5 3619 3323.7 3062.5
2858.3 2699.8 2593 2587.8 2838.6 3479.1 4484.4 5874.2 7597.7 9511.9
11446.8 13287.4 15110.4 16913.7 18967.8 20483 20498.6 19157.5 17041.2 14406.7
11670.7 8954.3 6190.3 3934.1 2162.9 805.3 0
2700.8 2985.8 3343.2 3684.8 3906.6 3971.4 3871.7 3646.2 3365.1 3108.3
2901.7 2740.7 2631.2 2615.3 2840.9 3443.9 4402.3 5698.2 7298.7 9088.5
10871.4 12597.7 14290.1 15896.5 17868.4 19466.8 19633.4 18479.7 16664.5 14368.6
11862.4 9283.9 6720.4 4350.7 2496.6 959.2 0
2700.8 2981.1 3330.5 3666.6 3888.9 3961.7 3882.1 3684.7 3432.6 3192.7
2990.2 2827.9 2712.1 2678.9 2855.7 3376.1 4237.6 5398.5 6806.1 8367.6
9919.7 11420.3 12886.4 14306.6 16166.1 17847.3 18063 16902.4 15307.2 13352.1
11146.8 8776.3 6454 4239.6 2433.5 953.9 0
2700.8 2976.5 3318 3648.3 3871.1 3951.9 3892.4 3723.2 3500.1 3277
3078.9 2915.1 2793 2742.5 2870.6 3308.3 4072.8 5098.8 6313.6 7646.6
8968 10242.8 11482.6 12716.6 14463.7 16227.6 16492.4 15325.2 13949.9 12335.5
10431.2 8268.8 6187.4 4128.4 2370.4 948.5 0
2700.8 2967.2 3297.2 3614.4 3831.3 3922.9 3891.4 3765.2 3592.7 3413.3
3244.4 3098.6 2984.2 2922.1 2995.2 3316.4 3930.8 4789.1 5817.4 6931.1
8045.6 9141 10256.4 11478.4 13292 15154.2 15128.2 13904 12679 11341.1
9657.5 7680.6 5743.4 3822.7 2119.3 822.9 0
2700.8 2957.8 3276.5 3580.5 3791.3 3893.9 3890.4 3807.1 3685.4 3549.6
3409.9 3282 3175.3 3101.7 3120 3324.5 3788.8 4479.4 5321.3 6215.4
7123.2 8039.2 9030.2 10240.3 12120.3 14080.8 13764.2 12482.7 11408 10346.7
8883.9 7092.5 5299.2 3517 1868.1 697.3 0
2700.8 2942.2 3238.3 3524.2 3725.3 3834.4 3852.8 3806.5 3734.6 3651.6
3564.7 3487 3427.7 3387.3 3417.6 3595 3990 4595.3 5372.5 6225.7
7121.5 8089.8 9227 10634.9 12610.5 14136.1 13552.5 12383.5 11363.5 10314.9
8765.8 6923.5 5089.2 3282.3 1668.6 586 0
2700.8 2926.5 3200.1 3467.9 3659.3 3774.7 3815.4 3805.8 3783.8 3753.6
3719.6 3692.1 3680.2 3672.9 3715.2 3865.5 4191.1 4711.2 5423.6 6236.1
7119.7 8140.2 9423.8 11029.7 13100.7 14191.4 13340.8 12284.2 11319.1 10283
8647.8 6754.6 4879.3 3047.8 1469.1 474.7 0
2700.8 2915.4 3161.6 3405.4 3585.3 3694.6 3746.3 3759.1 3767.4 3774.9
3786.9 3812.6 3859.7 3918.8 4016.1 4219.5 4576.1 5093.2 5766.8 6570
7532 8639.5 9917.1 11298.4 12683.3 13051.2 12270.7 11266.5 10212.1 9012.6
7333 5527.2 3846.8 2341.8 1094.4 348.7 0
2700.8 2904.5 3123.1 3342.8 3511.3 3614.4 3677.1 3712.3 3751.2 3796.3
3854.3 3933.1 4039.3 4164.7 4317 4573.5 4961.2 5475.2 6110 6903.8
7944.4 9138.8 10410.4 11567 12266.1 11911.1 11200.7 10248.8 9105.1 7742.3
6018.3 4299.9 2814.3 1635.9 719.8 222.8 0
2700.8 2882.2 3073.9 3261.6 3408.6 3501.5 3559.4 3593 3627.2 3669.6
3730.1 3814.7 3924.9 4051.4 4208.6 4435.3 4759.7 5184.4 5717.7 6351.8
7112.1 7910.7 8618.7 9120.6 9246 8717.9 7970.8 7081.7 6111.5 5059.8
3854.2 2697.6 1738 1005.9 452.5 148.2 0
2700.8 2859.9 3024.7 3180.4 3305.8 3388.8 3441.8 3473.7 3503.2 3542.9
3606.1 3696.2 3810.6 3938.2 4100.1 4297 4558.2 4893.6 5325.4 5799.6
6279.6 6682.6 6827.2 6674.1 6225.7 5524.7 4740.9 3914.6 3117.9 2377.5
1690.1 1095.2 661.7 376 185.3 73.6 0
2700.8 2836.2 2975.6 3105.4 3206.7 3276.4 3319.9 3340.8 3357 3379
3418.8 3481 3561.5 3645.6 3741.3 3848.6 3984.8 4162.9 4397.4 4647.1
4878.9 5029.3 4996.2 4762.8 4328.4 3741.1 3141.9 2554.9 2011.6 1537.9
1116.2 756.4 487.3 299.7 160.2 66.4 0
2700.8 2812.5 2926.5 3030.4 3107.6 3164.1 3198.1 3207.8 3210.9 3215.1
3231.4 3265.6 3312.5 3352.9 3382.5 3400.2 3411.2 3432.3 3469.3 3494.7
3478.1 3376 3165.1 2851.6 2431.1 1957.5 1543 1195.2 905.3 698.3
542.2 417.5 313 223.7 135.2 59.3 0
2700.8 2788.7 2877.1 2957.3 3018.9 3059.4 3077.5 3067.9 3041.4 3008.8
2976.7 2955.2 2945.2 2932.7 2909.3 2869.2 2814 2757 2704 2660.3
2612.6 2532.1 2398.6 2210.4 1966 1673.5 1410.4 1157.5 916.1 730.8
571.7 437.5 321.3 225.1 134.5 58.6 0
2700.8 2764.9 2827.8 2884.2 2930.1 2954.7 2957 2928 2871.8 2802.6
2722.1 2644.8 2577.7 2512.4 2436.3 2338.3 2216.8 2081.9 1938.9 1825.9
1747.1 1688.3 1632.1 1569.1 1500.9 1389.6 1277.9 1119.8 926.7 763.3
601.1 457.6 329.6 226.8 133.7 57.8 0
2700.8 2742.1 2781.6 2819.9 2854 2868.6 2857.3 2808.1 2723.2 2623.6
2512.4 2410.7 2325.7 2252.5 2180.4 2095.7 1994.5 1882.9 1764.3 1670.5
1608.3 1567.2 1537.5 1502.2 1448.3 1354.7 1261.4 1129 969.4 823.8
668.9 523.4 385.3 267.8 163.7 70.1 0
2700.8 2719.3 2735.5 2755.5 2777.7 2782.5 2757.6 2688.2 2574.6 2444.6
2302.8 2176.6 2073.8 1992.4 1924.6 1853 1772.2 1683.9 1589.8 1515.2
1469.4 1446.3 1442.8 1435.4 1395.8 1319.8 1244.9 1138.2 1012 884.2
736.7 589.2 441 308.8 193.8 82.4 0
2700.8 2697.2 2692 2696.1 2704.4 2705.5 2672.3 2587.8 2457.8 2311.6
2166.6 2052.6 1969.6 1908.5 1854.6 1791.9 1716.8 1632.8 1538 1448.3
1381.5 1345.2 1348.8 1352.5 1341.1 1313.1 1245.7 1135.9 1012 894.4
783.5 666.4 533.2 387.6 252.4 106.7 0
2700.8 2672.6 2649 2640.5 2644.6 2649.8 2627.7 2560.4 2450.5 2325.8
2204.9 2099.2 2006.2 1924.8 1847.9 1767.2 1678.9 1585.1 1491.9 1408.6
1335.4 1280.8 1251.7 1234.3 1218 1198.9 1158.7 1087 996 894.6
779.6 664.3 532.9 392 258.1 114 0
2700.8 2652.7 2611.5 2590.5 2592 2606.7 2607.1 2567.9 2485.8 2378
2265 2157.2 2052.2 1952 1855.3 1758.9 1660.2 1560.3 1467.6 1388.3
1317.3 1262.9 1223.6 1193.3 1164.8 1132.3 1088 1028.1 954.1 865.9
757.5 646.6 518.1 384.7 250.3 110.9 0
2700.8 2632.9 2573.9 2540.7 2539.3 2563.8 2586.6 2575.4 2521 2430.1
2325.1 2215.3 2098.5 1979.3 1862.9 1750.7 1641.4 1535.4 1443.5 1368
1299.4 1245.2 1195.5 1152.2 1111.5 1065.9 1017.2 969.2 912.2 837.2
735.3 628.9 503.2 377.4 242.5 107.8 0
2700.8 2615 2542.3 2499.2 2497.9 2536.2 2590.3 2620.6 2599.4 2519.6
2405.6 2281.5 2153.4 2023.1 1896.4 1774.7 1658.7 1549.5 1455.3 1379.2
1316.8 1271.4 1232.7 1192.3 1146.7 1088.2 1025.8 966.5 902.9 823.5
722.3 615.6 492.1 369.6 233.7 106.1 0
2700.8 2597.2 2510.9 2457.8 2456.4 2508.9 2594.1 2665.8 2678 2609.4
2486.3 2347.6 2208.3 2067.1 1929.7 1798.6 1676 1563.7 1467.3 1390.3
1334.3 1297.5 1269.8 1232.3 1181.7 1110.5 1034.3 963.8 893.6 809.9
709.1 602.3 480.9 361.7 224.9 104.5 0
2700.8 2581.5 2483.2 2422.8 2418.8 2479.2 2586.4 2689.8 2728.3 2674.8
2550.6 2399.2 2251.1 2108.1 1970.4 1839.2 1715.2 1600.8 1502.5 1424.8
1366.9 1327.4 1301.9 1270 1225 1161 1088.4 1013.8 937.5 844.5
734.8 623.3 498.3 360.2 217.4 104.2 0
2700.8 2565.9 2455.4 2387.8 2381.1 2449.8 2578.7 2713.8 2778.5 2740.2
2615 2450.8 2294 2149.2 2011.1 1879.8 1754.4 1638 1537.8 1459.2
1399.3 1357.1 1334 1307.7 1268.3 1211.5 1142.6 1063.8 981.5 879.1
760.5 644.1 515.6 358.8 209.9 103.8 0
2700.8 2550.1 2430.2 2356.9 2346.4 2413.8 2547.5 2688.6 2766.9 2747.2
2639 2477.6 2315.8 2173.4 2040.1 1915.6 1795.6 1682.6 1584 1504.8
1440.2 1395.2 1367.4 1340.7 1301.8 1247.3 1176.8 1096.3 1009.4 904.3
783.4 663.8 532.2 353 193.8 91.6 0
2700.8 2534.5 2404.9 2326.2 2311.6 2378 2516.3 2663.5 2755.2 2754.2
2663 2504.4 2337.6 2197.6 2069.1 1951.5 1837 1727.1 1630.2 1550.4
1481 1433.3 1400.7 1373.7 1335.4 1283 1211 1128.6 1037.4 929.6
806.3 683.5 548.8 347.2 177.7 79.3 0
2700.8 2522.3 2385.5 2303 2284.1 2342.7 2466.2 2597.1 2679.2 2681.6
2603.5 2462 2305.3 2168 2048 1941.8 1839.4 1739 1647.3 1570.1
1506.3 1463.3 1432.4 1405.7 1367.5 1312.5 1236.9 1151 1057.6 949.4
824.3 702.5 563.2 377.9 206.4 91.3 0
2700.8 2510.1 2366.1 2280 2256.4 2307.5 2416 2530.6 2603.4 2609.1
2544.1 2419.7 2273 2138.3 2027 1932 1841.6 1751 1664.4 1589.8
1531.6 1493.2 1464.2 1437.7 1399.6 1341.9 1262.8 1173.4 1077.8 969.2
842.4 721.3 577.5 408.5 235.3 103.4 0
2700.8 2500.3 2352.5 2263.9 2238.4 2284.2 2380.6 2478.4 2539.3 2543.2
2485.4 2374.2 2240.4 2112.2 2002.9 1909.9 1822.9 1735.1 1650.1 1579.9
1530.9 1498.6 1471.7 1445.2 1407.9 1349.9 1271 1181.4 1085.5 978.3
851.9 730.2 589.3 428.6 260.1 113.5 0
2700.8 2490.4 2338.9 2247.7 2220.1 2260.9 2345.1 2426.2 2475.4 2477.2
2427 2328.7 2207.7 2086.2 1979 1887.8 1804.1 1719.4 1635.9 1569.9
1530.5 1504 1479.1 1452.8 1416.2 1357.9 1279.1 1189.2 1093.2 987.5
861.4 739.1 601.1 448.8 285 123.5 0
2700.8 2482.8 2329.3 2236.6 2209.7 2249.2 2328.8 2402.1 2444.6 2444.7
2398.8 2309.9 2198.1 2079.9 1969.3 1870.3 1778.6 1687.7 1599.8 1537.8
1504.8 1483.1 1460.9 1434.4 1398.2 1341.6 1263.5 1174.8 1081.5 977.7
856.7 732.5 598.2 447.5 282.9 121 0
2700.8 2475.1 2319.6 2225.6 2199.2 2237.5 2312.7 2378 2413.7 2412.2
2370.7 2290.9 2188.3 2073.6 1959.8 1852.8 1753.3 1656.1 1563.7 1505.7
1479.1 1462.1 1442.6 1415.9 1380.3 1325.3 1247.8 1160.5 1069.8 968
851.9 725.7 595.4 446.2 280.9 118.4 0
2700.8 2468 2312.3 2219 2193.6 2232.8 2306.5 2370.1 2403.9 2401.3
2360.5 2286.3 2188.3 2074.4 1957.7 1843.6 1736.1 1631.2 1534.4 1478.5
1454 1439.6 1422.9 1396.4 1360.1 1304.2 1227.3 1141.5 1051.5 950.6
837.3 711 575.6 429.5 267.8 111.7 0
2700.8 2460.9 2304.9 2212.5 2188 2228 2300.2 2362.1 2394 2390.4
2350.3 2281.6 2188.3 2075.4 1955.6 1834.4 1719.1 1606.2 1505 1451.5
1429 1417.2 1403.3 1376.8 1340 1283 1206.9 1122.4 1033.3 933.3
822.7 696.2 555.7 412.7 254.7 104.9 0
2700.8 2452.1 2297.7 2207.5 2185.7 2227.2 2299.7 2360.9 2390.9 2385.7
2344.3 2280 2189.9 2076.9 1954.6 1829.2 1709 1589.8 1486.2 1433.3
1411.5 1401.2 1388.7 1361.8 1324.5 1264.4 1190.8 1107.9 1016.7 917.2
807.3 684 532.7 398 241.5 98.5 0
2700.8 2460.9 2304.9 2212.5 2188 2228 2300.2 2362.1 2394 2390.4
2350.3 2281.6 2188.3 2075.4 1955.6 1834.4 1719.1 1606.2 1505 1451.5
1429 1417.2 1403.3 1376.8 1340 1283 1206.9 1122.4 1033.3 933.3
822.7 696.2 555.7 412.7 254.7 104.9 0
2700.8 2468 2312.3 2219 2193.6 2232.8 2306.5 2370.1 2403.9 2401.3
2360.5 2286.3 2188.3 2074.4 1957.7 1843.6 1736.1 1631.2 1534.4 1478.5
1454 1439.6 1422.9 1396.4 1360.1 1304.2 1227.3 1141.5 1051.5 950.6
837.3 711 575.6 429.5 267.8 111.7 0
2700.8 2475.1 2319.6 2225.6 2199.2 2237.5 2312.7 2378 2413.7 2412.2
2370.7 2290.9 2188.3 2073.6 1959.8 1852.8 1753.3 1656.1 1563.7 1505.7
1479.1 1462.1 1442.6 1415.9 1380.3 1325.3 1247.8 1160.5 1069.8 968
851.9 725.7 595.4 446.2 280.9 118.4 0
2700.8 2482.8 2329.3 2236.6 2209.7 2249.2 2328.8 2402.1 2444.6 2444.7
2398.8 2309.9 2198.1 2079.9 1969.3 1870.3 1778.6 1687.7 1599.8 1537.8
1504.8 1483.1 1460.9 1434.4 1398.2 1341.6 1263.5 1174.8 1081.5 977.7
856.7 732.5 598.2 447.5 282.9 121 0
2700.8 2490.4 2338.9 2247.7 2220.1 2260.9 2345.1 2426.2 2475.4 2477.2
2427 2328.7 2207.7 2086.2 1979 1887.8 1804.1 1719.4 1635.9 1569.9
1530.5 1504 1479.1 1452.8 1416.2 1357.9 1279.1 1189.2 1093.2 987.5
861.4 739.1 601.1 448.8 285 123.5 0
2700.8 2500.3 2352.5 2263.9 2238.4 2284.2 2380.6 2478.4 2539.3 2543.2
2485.4 2374.2 2240.4 2112.2 2002.9 1909.9 1822.9 1735.1 1650.1 1579.9
1530.9 1498.6 1471.7 1445.2 1407.9 1349.9 1271 1181.4 1085.5 978.3
851.9 730.2 589.3 428.6 260.1 113.5 0
2700.8 2510.1 2366.1 2280 2256.4 2307.5 2416 2530.6 2603.4 2609.1
2544.1 2419.7 2273 2138.3 2027 1932 1841.6 1751 1664.4 1589.8
1531.6 1493.2 1464.2 1437.7 1399.6 1341.9 1262.8 1173.4 1077.8 969.2
842.4 721.3 577.5 408.5 235.3 103.4 0
2700.8 2522.3 2385.5 2303 2284.1 2342.7 2466.2 2597.1 2679.2 2681.6
2603.5 2462 2305.3 2168 2048 1941.8 1839.4 1739 1647.3 1570.1
1506.3 1463.3 1432.4 1405.7 1367.5 1312.5 1236.9 1151 1057.6 949.4
824.3 702.5 563.2 377.9 206.4 91.3 0
2700.8 2534.5 2404.9 2326.2 2311.6 2378 2516.3 2663.5 2755.2 2754.2
2663 2504.4 2337.6 2197.6 2069.1 1951.5 1837 1727.1 1630.2 1550.4
1481 1433.3 1400.7 1373.7 1335.4 1283 1211 1128.6 1037.4 929.6
806.3 683.5 548.8 347.2 177.7 79.3 0
2700.8 2550.1 2430.2 2356.9 2346.4 2413.8 2547.5 2688.6 2766.9 2747.2
2639 2477.6 2315.8 2173.4 2040.1 1915.6 1795.6 1682.6 1584 1504.8
1440.2 1395.2 1367.4 1340.7 1301.8 1247.3 1176.8 1096.3 1009.4 904.3
783.4 663.8 532.2 353 193.8 91.6 0
2700.8 2565.9 2455.4 2387.8 2381.1 2449.8 2578.7 2713.8 2778.5 2740.2
2615 2450.8 2294 2149.2 2011.1 1879.8 1754.4 1638 1537.8 1459.2
1399.3 1357.1 1334 1307.7 1268.3 1211.5 1142.6 1063.8 981.5 879.1
760.5 644.1 515.6 358.8 209.9 103.8 0
2700.8 2581.5 2483.2 2422.8 2418.8 2479.2 2586.4 2689.8 2728.3 2674.8
2550.6 2399.2 2251.1 2108.1 1970.4 1839.2 1715.2 1600.8 1502.5 1424.8
1366.9 1327.4 1301.9 1270 1225 1161 1088.4 1013.8 937.5 844.5
734.8 623.3 498.3 360.2 217.4 104.2 0
2700.8 2597.2 2510.9 2457.8 2456.4 2508.9 2594.1 2665.8 2678 2609.4
2486.3 2347.6 2208.3 2067.1 1929.7 1798.6 1676 1563.7 1467.3 1390.3
1334.3 1297.5 1269.8 1232.3 1181.7 1110.5 1034.3 963.8 893.6 809.9
709.1 602.3 480.9 361.7 224.9 104.5 0
2700.8 2615 2542.3 2499.2 2497.9 2536.2 2590.3 2620.6 2599.4 2519.6
2405.6 2281.5 2153.4 2023.1 1896.4 1774.7 1658.7 1549.5 1455.3 1379.2
1316.8 1271.4 1232.7 1192.3 1146.7 1088.2 1025.8 966.5 902.9 823.5
722.3 615.6 492.1 369.6 233.7 106.1 0
2700.8 2632.9 2573.9 2540.7 2539.3 2563.8 2586.6 2575.4 2521 2430.1
2325.1 2215.3 2098.5 1979.3 1862.9 1750.7 1641.4 1535.4 1443.5 1368
1299.4 1245.2 1195.5 1152.2 1111.5 1065.9 1017.2 969.2 912.2 837.2
735.3 628.9 503.2 377.4 242.5 107.8 0
2700.8 2652.7 2611.5 2590.5 2592 2606.7 2607.1 2567.9 2485.8 2378
2265 2157.2 2052.2 1952 1855.3 1758.9 1660.2 1560.3 1467.6 1388.3
1317.3 1262.9 1223.6 1193.3 1164.8 1132.3 1088 1028.1 954.1 865.9
757.5 646.6 518.1 384.7 250.3 110.9 0
2700.8 2672.6 2649 2640.5 2644.6 2649.8 2627.7 2560.4 2450.5 2325.8
2204.9 2099.2 2006.2 1924.8 1847.9 1767.2 1678.9 1585.1 1491.9 1408.6
1335.4 1280.8 1251.7 1234.3 1218 1198.9 1158.7 1087 996 894.6
779.6 664.3 532.9 392 258.1 114 0
2700.8 2697.2 2692 2696.1 2704.4 2705.5 2672.3 2587.8 2457.8 2311.6
2166.6 2052.6 1969.6 1908.5 1854.6 1791.9 1716.8 1632.8 1538 1448.3
1381.5 1345.2 1348.8 1352.5 1341.1 1313.1 1245.7 1135.9 1012 894.4
783.5 666.4 533.2 387.6 252.4 106.7 0
2700.8 2719.3 2735.5 2755.5 2777.7 2782.5 2757.6 2688.2 2574.6 2444.6
2302.8 2176.6 2073.8 1992.4 1924.6 1853 1772.2 1683.9 1589.8 1515.2
1469.4 1446.3 1442.8 1435.4 1395.8 1319.8 1244.9 1138.2 1012 884.2
736.7 589.2 441 308.8 193.8 82.4 0
2700.8 2742.1 2781.6 2819.9 2854 2868.6 2857.3 2808.1 2723.2 2623.6
2512.4 2410.7 2325.7 2252.5 2180.4 2095.7 1994.5 1882.9 1764.3 1670.5
1608.3 1567.2 1537.5 1502.2 1448.3 1354.7 1261.4 1129 969.4 823.8
668.9 523.4 385.3 267.8 163.7 70.1 0
2700.8 2764.9 2827.8 2884.2 2930.1 2954.7 2957 2928 2871.8 2802.6
2722.1 2644.8 2577.7 2512.4 2436.3 2338.3 2216.8 2081.9 1938.9 1825.9
1747.1 1688.3 1632.1 1569.1 1500.9 1389.6 1277.9 1119.8 926.7 763.3
601.1 457.6 329.6 226.8 133.7 57.8 0
2700.8 2788.7 2877.1 2957.3 3018.9 3059.4 3077.5 3067.9 3041.4 3008.8
2976.7 2955.2 2945.2 2932.7 2909.3 2869.2 2814 2757 2704 2660.3
2612.6 2532.1 2398.6 2210.4 1966 1673.5 1410.4 1157.5 916.1 730.8
571.7 437.5 321.3 225.1 134.5 58.6 0
2700.8 2812.5 2926.5 3030.4 3107.6 3164.1 3198.1 3207.8 3210.9 3215.1
3231.4 3265.6 3312.5 3352.9 3382.5 3400.2 3411.2 3432.3 3469.3 3494.7
3478.1 3376 3165.1 2851.6 2431.1 1957.5 1543 1195.2 905.3 698.3
542.2 417.5 313 223.7 135.2 59.3 0
2700.8 2836.2 2975.6 3105.4 3206.7 3276.4 3319.9 3340.8 3357 3379
3418.8 3481 3561.5 3645.6 3741.3 3848.6 3984.8 4162.9 4397.4 4647.1
4878.9 5029.3 4996.2 4762.8 4328.4 3741.1 3141.9 2554.9 2011.6 1537.9
1116.2 756.4 487.3 299.7 160.2 66.4 0
2700.8 2859.9 3024.7 3180.4 3305.8 3388.8 3441.8 3473.7 3503.2 3542.9
3606.1 3696.2 3810.6 3938.2 4100.1 4297 4558.2 4893.6 5325.4 5799.6
6279.6 6682.6 6827.2 6674.1 6225.7 5524.7 4740.9 3914.6 3117.9 2377.5
1690.1 1095.2 661.7 376 185.3 73.6 0
2700.8 2882.2 3073.9 3261.6 3408.6 3501.5 3559.4 3593 3627.2 3669.6
3730.1 3814.7 3924.9 4051.4 4208.6 4435.3 4759.7 5184.4 5717.7 6351.8
7112.1 7910.7 8618.7 9120.6 9246 8717.9 7970.8 7081.7 6111.5 5059.8
3854.2 2697.6 1738 1005.9 452.5 148.2 0
2700.8 2904.5 3123.1 3342.8 3511.3 3614.4 3677.1 3712.3 3751.2 3796.3
3854.3 3933.1 4039.3 4164.7 4317 4573.5 4961.2 5475.2 6110 6903.8
7944.4 9138.8 10410.4 11567 12266.1 11911.1 11200.7 10248.8 9105.1 7742.3
6018.3 4299.9 2814.3 1635.9 719.8 222.8 0
